IESNA:LM-63-2002
[TEST]P948200
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14639
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2013 2164.8 2327.8 2491.5 2617 2693.9 2740.6 2766.9 2795.9 2829.5
2872.7 2931.4 3010.6 3104.1 3217.6 3408.8 3697.7 4080.8 4553.9 5145.6
5921.2 6811.4 7759.2 8621.2 9142.3 8877.7 8348.2 7638.7 6786.3 5770.5
4485.6 3204.9 2097.6 1219.3 536.5 166.1 0
2013 2173 2356.4 2538.2 2672.2 2753.7 2792.2 2801.7 2808 2813.5
2822.5 2841.7 2876.7 2920.8 2993.3 3144.9 3410.7 3796.1 4298.2 4896.8
5613.8 6439.2 7391.5 8421 9453.2 9727.5 9145.7 8397.2 7611.4 6717.3
5465.5 4119.6 2867.2 1745.4 815.7 259.9 0
2013 2181.2 2385.2 2584.8 2727.3 2813.4 2843.8 2836.6 2820.2 2797.6
2772.3 2751.8 2742.9 2737.5 2769.1 2881.1 3123.8 3511.4 4042.4 4647.9
5306.5 6067.2 7023.8 8220.7 9764.3 10577.2 9943.3 9155.8 8436.5 7664.2
6445.4 5034.4 3636.7 2271.6 1094.9 353.8 0
2013 2192.9 2413.6 2626.7 2776.5 2857.9 2871.6 2837.1 2783.5 2721.6
2656.9 2599 2554.8 2524.7 2547.2 2679.5 2973.8 3425 4004.3 4640.2
5307.8 6029.5 6877.1 7926.5 9398.9 10536.1 10101.1 9229.8 8469.5 7688
6533.4 5160.3 3793.2 2446.4 1243.6 436.7 0
2013 2204.6 2442.1 2668.6 2825.8 2902.2 2899.6 2837.6 2746.8 2645.6
2541.5 2446.2 2366.6 2311.8 2325.4 2477.8 2823.9 3338.7 3966.1 4632.5
5309.2 5991.8 6730.5 7632.4 9033.6 10494.8 10258.8 9303.7 8502.7 7711.7
6621.4 5286.2 3949.7 2621.3 1392.3 519.7 0
2013 2211.5 2457.5 2693.9 2855.6 2923.9 2900.4 2806.3 2677.8 2544
2418.1 2309.5 2224.2 2177.9 2232.4 2471.8 2929.7 3569.5 4335.9 5165.9
5996.6 6813 7644.4 8555.2 9906.9 11294.8 11275.5 10363 9450 8452.9
7198 5724.6 4280.7 2849.2 1579.6 613.3 0
2013 2218.5 2473 2719.2 2885.2 2945.5 2901.1 2775 2608.7 2442.5
2294.8 2172.7 2081.7 2044 2139.5 2465.8 3035.5 3800.3 4705.7 5699.2
6684.1 7634.2 8558.3 9478 10780.2 12094.9 12292.3 11422.3 10397.2 9194
7774.6 6162.9 4611.6 3077 1766.7 706.9 0
2013 2221.9 2482.3 2732.8 2898.5 2952.7 2893.4 2746.3 2558.4 2379.6
2228.7 2107.7 2021.4 1996.7 2128.5 2516.3 3158.4 4023.7 5072.8 6236.6
7393.4 8511.9 9604.6 10663.1 12049 13302.1 13462.8 12597.9 11408.9 9951.7
8308 6541.2 4810.3 3159.9 1813.8 711 0
2013 2225.4 2491.7 2746.4 2911.7 2960 2885.7 2717.6 2508.1 2316.7
2162.7 2042.7 1961.1 1949.3 2117.4 2566.8 3281.2 4247.1 5439.9 6773.9
8102.8 9389.4 10650.8 11848.1 13317.9 14509.2 14633.3 13773.4 12420.5 10709.3
8841.4 6919.6 5008.9 3242.7 1860.8 714.9 0
2013 2223.9 2498.9 2753 2916.7 2960.8 2876.6 2697.4 2477.2 2282.6
2130.4 2012.2 1932.7 1928.8 2115.7 2593.1 3342.4 4378.2 5662.8 7089.5
8531.6 9903.5 11262.2 12606.3 14137.3 15266.6 15278.2 14278.6 12701.3 10737.7
8698.5 6673.9 4613.8 2932.2 1612.1 600.2 0
2013 2225.4 2491.7 2746.4 2911.7 2960 2885.7 2717.6 2508.1 2316.7
2162.7 2042.7 1961.1 1949.3 2117.4 2566.8 3281.2 4247.1 5439.9 6773.9
8102.8 9389.4 10650.8 11848.1 13317.9 14509.2 14633.3 13773.4 12420.5 10709.3
8841.4 6919.6 5008.9 3242.7 1860.8 714.9 0
2013 2221.9 2482.3 2732.8 2898.5 2952.7 2893.4 2746.3 2558.4 2379.6
2228.7 2107.7 2021.4 1996.7 2128.5 2516.3 3158.4 4023.7 5072.8 6236.6
7393.4 8511.9 9604.6 10663.1 12049 13302.1 13462.8 12597.9 11408.9 9951.7
8308 6541.2 4810.3 3159.9 1813.8 711 0
2013 2218.5 2473 2719.2 2885.2 2945.5 2901.1 2775 2608.7 2442.5
2294.8 2172.7 2081.7 2044 2139.5 2465.8 3035.5 3800.3 4705.7 5699.2
6684.1 7634.2 8558.3 9478 10780.2 12094.9 12292.3 11422.3 10397.2 9194
7774.6 6162.9 4611.6 3077 1766.7 706.9 0
2013 2211.5 2457.5 2693.9 2855.6 2923.9 2900.4 2806.3 2677.8 2544
2418.1 2309.5 2224.2 2177.9 2232.4 2471.8 2929.7 3569.5 4335.9 5165.9
5996.6 6813 7644.4 8555.2 9906.9 11294.8 11275.5 10363 9450 8452.9
7198 5724.6 4280.7 2849.2 1579.6 613.3 0
2013 2204.6 2442.1 2668.6 2825.8 2902.2 2899.6 2837.6 2746.8 2645.6
2541.5 2446.2 2366.6 2311.8 2325.4 2477.8 2823.9 3338.7 3966.1 4632.5
5309.2 5991.8 6730.5 7632.4 9033.6 10494.8 10258.8 9303.7 8502.7 7711.7
6621.4 5286.2 3949.7 2621.3 1392.3 519.7 0
2013 2192.9 2413.6 2626.7 2776.5 2857.9 2871.6 2837.1 2783.5 2721.6
2656.9 2599 2554.8 2524.7 2547.2 2679.5 2973.8 3425 4004.3 4640.2
5307.8 6029.5 6877.1 7926.5 9398.9 10536.1 10101.1 9229.8 8469.5 7688
6533.4 5160.3 3793.2 2446.4 1243.6 436.7 0
2013 2181.2 2385.2 2584.8 2727.3 2813.4 2843.8 2836.6 2820.2 2797.6
2772.3 2751.8 2742.9 2737.5 2769.1 2881.1 3123.8 3511.4 4042.4 4647.9
5306.5 6067.2 7023.8 8220.7 9764.3 10577.2 9943.3 9155.8 8436.5 7664.2
6445.4 5034.4 3636.7 2271.6 1094.9 353.8 0
2013 2173 2356.4 2538.2 2672.2 2753.7 2792.2 2801.7 2808 2813.5
2822.5 2841.7 2876.7 2920.8 2993.3 3144.9 3410.7 3796.1 4298.2 4896.8
5613.8 6439.2 7391.5 8421 9453.2 9727.5 9145.7 8397.2 7611.4 6717.3
5465.5 4119.6 2867.2 1745.4 815.7 259.9 0
2013 2164.8 2327.8 2491.5 2617 2693.9 2740.6 2766.9 2795.9 2829.5
2872.7 2931.4 3010.6 3104.1 3217.6 3408.8 3697.7 4080.8 4553.9 5145.6
5921.2 6811.4 7759.2 8621.2 9142.3 8877.7 8348.2 7638.7 6786.3 5770.5
4485.6 3204.9 2097.6 1219.3 536.5 166.1 0
2013 2148.2 2291.1 2431 2540.5 2609.8 2653 2678 2703.5 2735.1
2780.2 2843.2 2925.3 3019.6 3136.8 3305.8 3547.5 3864.1 4261.6 4734.2
5300.8 5896.1 6423.8 6797.8 6891.3 6497.7 5940.9 5278.2 4555.1 3771.2
2872.6 2010.6 1295.4 749.7 337.2 110.5 0
2013 2131.6 2254.4 2370.5 2463.9 2525.7 2565.3 2589.1 2611 2640.6
2687.7 2754.9 2840.1 2935.3 3055.9 3202.7 3397.4 3647.3 3969.2 4322.6
4680.4 4980.7 5088.5 4974.4 4640.2 4117.7 3533.5 2917.7 2323.9 1772
1259.7 816.3 493.2 280.2 138.1 54.8 0
2013 2113.9 2217.8 2314.6 2390 2442 2474.4 2490 2502.1 2518.5
2548.1 2594.5 2654.5 2717.1 2788.5 2868.5 2970 3102.8 3277.5 3463.6
3636.4 3748.5 3723.8 3549.8 3226.1 2788.4 2341.7 1904.2 1499.3 1146.2
831.9 563.7 363.2 223.4 119.4 49.5 0
2013 2096.3 2181.2 2258.6 2316.2 2358.3 2383.6 2390.9 2393.2 2396.3
2408.5 2434 2468.9 2499 2521.1 2534.2 2542.5 2558.2 2585.8 2604.7
2592.3 2516.2 2359 2125.4 1812 1459 1150 890.8 674.7 520.5
404.1 311.1 233.3 166.7 100.8 44.2 0
2013 2078.5 2144.4 2204.2 2250.1 2280.3 2293.8 2286.6 2266.8 2242.6
2218.6 2202.6 2195.1 2185.9 2168.4 2138.5 2097.3 2054.9 2015.4 1982.8
1947.3 1887.2 1787.7 1647.5 1465.3 1247.3 1051.2 862.7 682.8 544.7
426.1 326 239.5 167.8 100.3 43.6 0
2013 2060.7 2107.6 2149.7 2183.9 2202.2 2203.9 2182.3 2140.4 2088.8
2028.8 1971.3 1921.2 1872.6 1815.9 1742.8 1652.3 1551.7 1445.1 1360.9
1302.2 1258.3 1216.4 1169.5 1118.7 1035.7 952.4 834.6 690.7 568.9
448 341 245.6 169 99.6 43.1 0
2013 2043.7 2073.2 2101.7 2127.2 2138 2129.6 2092.9 2029.7 1955.4
1872.6 1796.8 1733.4 1678.8 1625.1 1562 1486.6 1403.4 1315 1245.1
1198.7 1168.1 1145.9 1119.7 1079.5 1009.7 940.1 841.5 722.5 614
498.5 390.1 287.2 199.6 122 52.2 0
2013 2026.7 2038.9 2053.8 2070.3 2073.9 2055.3 2003.6 1918.9 1822
1716.4 1622.3 1545.7 1485 1434.4 1381.1 1320.9 1255.1 1184.9 1129.3
1095.2 1077.9 1075.4 1069.8 1040.3 983.7 927.9 848.3 754.3 659
549.1 439.1 328.7 230.2 144.4 61.4 0
2013 2010.3 2006.4 2009.5 2015.7 2016.5 1991.7 1928.8 1831.9 1722.9
1614.8 1529.8 1468 1422.5 1382.3 1335.6 1279.6 1217 1146.3 1079.5
1029.7 1002.6 1005.3 1008 999.5 978.7 928.5 846.6 754.3 666.6
584 496.7 397.4 288.9 188.1 79.6 0
2013 1992 1974.4 1968 1971.1 1975 1958.5 1908.3 1826.4 1733.5
1643.4 1564.6 1495.3 1434.6 1377.3 1317.2 1251.4 1181.5 1111.9 1049.9
995.3 954.6 933 920 907.8 893.6 863.6 810.1 742.3 666.8
581 495.1 397.2 292.1 192.3 85 0
2013 1977.1 1946.4 1930.8 1931.9 1942.9 1943.2 1914 1852.7 1772.4
1688.2 1607.8 1529.6 1454.9 1382.8 1311 1237.4 1162.9 1093.9 1034.8
981.9 941.3 911.9 889.4 868.1 844 810.9 766.3 711.1 645.4
564.6 481.9 386.1 286.7 186.5 82.7 0
2013 1962.4 1918.4 1893.6 1892.6 1910.9 1927.9 1919.5 1879 1811.2
1733 1651.1 1564 1475.2 1388.5 1304.8 1223.4 1144.4 1075.9 1019.6
968.5 928.1 891 858.8 828.4 794.5 758.2 722.4 679.9 624
548 468.7 375 281.3 180.8 80.3 0
2013 1949 1894.9 1862.7 1861.7 1890.3 1930.6 1953.2 1937.4 1878
1793 1700.5 1605 1507.9 1413.4 1322.7 1236.3 1154.9 1084.7 1028
981.5 947.6 918.7 888.6 854.6 811.1 764.6 720.4 673 613.8
538.3 458.8 366.8 275.5 174.2 79.1 0
2013 1935.7 1871.5 1831.9 1830.8 1869.9 1933.4 1986.9 1996 1944.9
1853.1 1749.7 1645.9 1540.6 1438.3 1340.6 1249.2 1165.5 1093.6 1036.2
994.5 967.1 946.4 918.4 880.7 827.7 770.9 718.4 666 603.7
528.5 448.9 358.4 269.6 167.6 77.9 0
2013 1924.1 1850.8 1805.8 1802.8 1847.8 1927.7 2004.8 2033.5 1993.6
1901.1 1788.2 1677.8 1571.2 1468.6 1370.8 1278.4 1193.1 1119.9 1062
1018.8 989.3 970.3 946.6 913 865.3 811.2 755.6 698.8 629.5
547.7 464.5 371.4 268.5 162.1 77.6 0
2013 1912.4 1830.1 1779.7 1774.7 1825.9 1922 2022.6 2070.9 2042.3
1949 1826.7 1709.8 1601.9 1498.9 1401.1 1307.6 1220.8 1146.2 1087.6
1043 1011.5 994.3 974.7 945.3 903 851.6 792.9 731.5 655.2
566.8 480.1 384.3 267.4 156.4 77.4 0
2013 1900.7 1811.3 1756.7 1748.8 1799.1 1898.7 2003.9 2062.3 2047.6
1967 1846.6 1726 1619.9 1520.6 1427.8 1338.3 1254.1 1180.6 1121.6
1073.4 1039.9 1019.2 999.2 970.3 929.6 877.1 817.1 752.4 674
583.9 494.8 396.6 263.1 144.4 68.3 0
2013 1889 1792.5 1733.8 1722.9 1772.4 1875.5 1985.2 2053.5 2052.8
1984.8 1866.6 1742.2 1638 1542.2 1454.5 1369.2 1287.3 1215.1 1155.6
1103.8 1068.3 1044 1023.9 995.3 956.3 902.6 841.2 773.2 692.9
601 509.4 409 258.8 132.5 59.1 0
2013 1880 1778 1716.5 1702.4 1746.1 1838.1 1935.7 1996.9 1998.7
1940.5 1835 1718.2 1615.9 1526.4 1447.3 1370.9 1296.2 1227.8 1170.3
1122.7 1090.6 1067.6 1047.7 1019.2 978.2 921.9 857.9 788.3 707.6
614.4 523.6 419.7 281.6 153.9 68.1 0
2013 1870.9 1763.5 1699.4 1681.8 1719.8 1800.7 1886.2 1940.4 1944.6
1896.2 1803.5 1694.1 1593.7 1510.7 1440 1372.6 1305 1240.5 1184.9
1141.5 1112.9 1091.3 1071.5 1043.2 1000.2 941.2 874.6 803.3 722.4
627.8 537.6 430.4 304.5 175.3 77.1 0
2013 1863.5 1753.4 1687.3 1668.3 1702.5 1774.3 1847.2 1892.6 1895.5
1852.5 1769.6 1669.9 1574.3 1492.8 1423.5 1358.7 1293.2 1229.9 1177.5
1141.1 1117 1096.9 1077.2 1049.4 1006.1 947.3 880.5 809.1 729.2
634.9 544.3 439.2 319.5 193.9 84.6 0
2013 1856.2 1743.3 1675.3 1654.7 1685.1 1747.9 1808.3 1845 1846.3
1808.9 1735.7 1645.5 1554.9 1475 1407 1344.7 1281.5 1219.3 1170.1
1140.7 1121 1102.4 1082.8 1055.5 1012.1 953.4 886.4 814.8 736
642.1 550.9 448 334.5 212.4 92.1 0
2013 1850.5 1736.1 1667 1646.9 1676.4 1735.8 1790.4 1822 1822.1
1787.9 1721.6 1638.3 1550.2 1467.8 1394 1325.7 1257.9 1192.3 1146.2
1121.6 1105.4 1088.8 1069.1 1042.1 999.9 941.7 875.6 806 728.7
638.5 546 445.9 333.5 210.9 90.2 0
2013 1844.8 1728.9 1658.8 1639.1 1667.7 1723.7 1772.4 1799 1797.9
1767 1707.5 1631 1545.5 1460.7 1381 1306.8 1234.4 1165.5 1122.2
1102.4 1089.8 1075.2 1055.3 1028.7 987.8 930 865 797.3 721.5
634.9 540.9 443.8 332.5 209.3 88.2 0
2013 1839.5 1723.4 1653.9 1635 1664.2 1719.1 1766.5 1791.7 1789.8
1759.3 1704 1631 1546.1 1459.1 1374.1 1294 1215.7 1143.6 1102
1083.7 1073 1060.6 1040.8 1013.8 972 914.7 850.8 783.7 708.5
624.1 529.9 429 320.1 199.6 83.3 0
2013 1834.2 1717.9 1649 1630.8 1660.6 1714.4 1760.6 1784.3 1781.6
1751.7 1700.5 1631 1546.8 1457.6 1367.2 1281.3 1197.1 1121.7 1081.8
1065 1056.3 1045.9 1026.2 998.8 956.3 899.5 836.6 770.1 695.6
613.2 518.9 414.2 307.6 189.9 78.2 0
2013 1827.6 1712.5 1645.3 1629.1 1660 1714.1 1759.6 1782 1778.2
1747.3 1699.4 1632.2 1548 1456.8 1363.4 1273.8 1184.9 1107.7 1068.3
1052.1 1044.3 1035.1 1015 987.2 942.4 887.5 825.7 757.8 683.6
601.7 509.8 397 296.6 180 73.4 0
2013 1834.2 1717.9 1649 1630.8 1660.6 1714.4 1760.6 1784.3 1781.6
1751.7 1700.5 1631 1546.8 1457.6 1367.2 1281.3 1197.1 1121.7 1081.8
1065 1056.3 1045.9 1026.2 998.8 956.3 899.5 836.6 770.1 695.6
613.2 518.9 414.2 307.6 189.9 78.2 0
2013 1839.5 1723.4 1653.9 1635 1664.2 1719.1 1766.5 1791.7 1789.8
1759.3 1704 1631 1546.1 1459.1 1374.1 1294 1215.7 1143.6 1102
1083.7 1073 1060.6 1040.8 1013.8 972 914.7 850.8 783.7 708.5
624.1 529.9 429 320.1 199.6 83.3 0
2013 1844.8 1728.9 1658.8 1639.1 1667.7 1723.7 1772.4 1799 1797.9
1767 1707.5 1631 1545.5 1460.7 1381 1306.8 1234.4 1165.5 1122.2
1102.4 1089.8 1075.2 1055.3 1028.7 987.8 930 865 797.3 721.5
634.9 540.9 443.8 332.5 209.3 88.2 0
2013 1850.5 1736.1 1667 1646.9 1676.4 1735.8 1790.4 1822 1822.1
1787.9 1721.6 1638.3 1550.2 1467.8 1394 1325.7 1257.9 1192.3 1146.2
1121.6 1105.4 1088.8 1069.1 1042.1 999.9 941.7 875.6 806 728.7
638.5 546 445.9 333.5 210.9 90.2 0
2013 1856.2 1743.3 1675.3 1654.7 1685.1 1747.9 1808.3 1845 1846.3
1808.9 1735.7 1645.5 1554.9 1475 1407 1344.7 1281.5 1219.3 1170.1
1140.7 1121 1102.4 1082.8 1055.5 1012.1 953.4 886.4 814.8 736
642.1 550.9 448 334.5 212.4 92.1 0
2013 1863.5 1753.4 1687.3 1668.3 1702.5 1774.3 1847.2 1892.6 1895.5
1852.5 1769.6 1669.9 1574.3 1492.8 1423.5 1358.7 1293.2 1229.9 1177.5
1141.1 1117 1096.9 1077.2 1049.4 1006.1 947.3 880.5 809.1 729.2
634.9 544.3 439.2 319.5 193.9 84.6 0
2013 1870.9 1763.5 1699.4 1681.8 1719.8 1800.7 1886.2 1940.4 1944.6
1896.2 1803.5 1694.1 1593.7 1510.7 1440 1372.6 1305 1240.5 1184.9
1141.5 1112.9 1091.3 1071.5 1043.2 1000.2 941.2 874.6 803.3 722.4
627.8 537.6 430.4 304.5 175.3 77.1 0
2013 1880 1778 1716.5 1702.4 1746.1 1838.1 1935.7 1996.9 1998.7
1940.5 1835 1718.2 1615.9 1526.4 1447.3 1370.9 1296.2 1227.8 1170.3
1122.7 1090.6 1067.6 1047.7 1019.2 978.2 921.9 857.9 788.3 707.6
614.4 523.6 419.7 281.6 153.9 68.1 0
2013 1889 1792.5 1733.8 1722.9 1772.4 1875.5 1985.2 2053.5 2052.8
1984.8 1866.6 1742.2 1638 1542.2 1454.5 1369.2 1287.3 1215.1 1155.6
1103.8 1068.3 1044 1023.9 995.3 956.3 902.6 841.2 773.2 692.9
601 509.4 409 258.8 132.5 59.1 0
2013 1900.7 1811.3 1756.7 1748.8 1799.1 1898.7 2003.9 2062.3 2047.6
1967 1846.6 1726 1619.9 1520.6 1427.8 1338.3 1254.1 1180.6 1121.6
1073.4 1039.9 1019.2 999.2 970.3 929.6 877.1 817.1 752.4 674
583.9 494.8 396.6 263.1 144.4 68.3 0
2013 1912.4 1830.1 1779.7 1774.7 1825.9 1922 2022.6 2070.9 2042.3
1949 1826.7 1709.8 1601.9 1498.9 1401.1 1307.6 1220.8 1146.2 1087.6
1043 1011.5 994.3 974.7 945.3 903 851.6 792.9 731.5 655.2
566.8 480.1 384.3 267.4 156.4 77.4 0
2013 1924.1 1850.8 1805.8 1802.8 1847.8 1927.7 2004.8 2033.5 1993.6
1901.1 1788.2 1677.8 1571.2 1468.6 1370.8 1278.4 1193.1 1119.9 1062
1018.8 989.3 970.3 946.6 913 865.3 811.2 755.6 698.8 629.5
547.7 464.5 371.4 268.5 162.1 77.6 0
2013 1935.7 1871.5 1831.9 1830.8 1869.9 1933.4 1986.9 1996 1944.9
1853.1 1749.7 1645.9 1540.6 1438.3 1340.6 1249.2 1165.5 1093.6 1036.2
994.5 967.1 946.4 918.4 880.7 827.7 770.9 718.4 666 603.7
528.5 448.9 358.4 269.6 167.6 77.9 0
2013 1949 1894.9 1862.7 1861.7 1890.3 1930.6 1953.2 1937.4 1878
1793 1700.5 1605 1507.9 1413.4 1322.7 1236.3 1154.9 1084.7 1028
981.5 947.6 918.7 888.6 854.6 811.1 764.6 720.4 673 613.8
538.3 458.8 366.8 275.5 174.2 79.1 0
2013 1962.4 1918.4 1893.6 1892.6 1910.9 1927.9 1919.5 1879 1811.2
1733 1651.1 1564 1475.2 1388.5 1304.8 1223.4 1144.4 1075.9 1019.6
968.5 928.1 891 858.8 828.4 794.5 758.2 722.4 679.9 624
548 468.7 375 281.3 180.8 80.3 0
2013 1977.1 1946.4 1930.8 1931.9 1942.9 1943.2 1914 1852.7 1772.4
1688.2 1607.8 1529.6 1454.9 1382.8 1311 1237.4 1162.9 1093.9 1034.8
981.9 941.3 911.9 889.4 868.1 844 810.9 766.3 711.1 645.4
564.6 481.9 386.1 286.7 186.5 82.7 0
2013 1992 1974.4 1968 1971.1 1975 1958.5 1908.3 1826.4 1733.5
1643.4 1564.6 1495.3 1434.6 1377.3 1317.2 1251.4 1181.5 1111.9 1049.9
995.3 954.6 933 920 907.8 893.6 863.6 810.1 742.3 666.8
581 495.1 397.2 292.1 192.3 85 0
2013 2010.3 2006.4 2009.5 2015.7 2016.5 1991.7 1928.8 1831.9 1722.9
1614.8 1529.8 1468 1422.5 1382.3 1335.6 1279.6 1217 1146.3 1079.5
1029.7 1002.6 1005.3 1008 999.5 978.7 928.5 846.6 754.3 666.6
584 496.7 397.4 288.9 188.1 79.6 0
2013 2026.7 2038.9 2053.8 2070.3 2073.9 2055.3 2003.6 1918.9 1822
1716.4 1622.3 1545.7 1485 1434.4 1381.1 1320.9 1255.1 1184.9 1129.3
1095.2 1077.9 1075.4 1069.8 1040.3 983.7 927.9 848.3 754.3 659
549.1 439.1 328.7 230.2 144.4 61.4 0
2013 2043.7 2073.2 2101.7 2127.2 2138 2129.6 2092.9 2029.7 1955.4
1872.6 1796.8 1733.4 1678.8 1625.1 1562 1486.6 1403.4 1315 1245.1
1198.7 1168.1 1145.9 1119.7 1079.5 1009.7 940.1 841.5 722.5 614
498.5 390.1 287.2 199.6 122 52.2 0
2013 2060.7 2107.6 2149.7 2183.9 2202.2 2203.9 2182.3 2140.4 2088.8
2028.8 1971.3 1921.2 1872.6 1815.9 1742.8 1652.3 1551.7 1445.1 1360.9
1302.2 1258.3 1216.4 1169.5 1118.7 1035.7 952.4 834.6 690.7 568.9
448 341 245.6 169 99.6 43.1 0
2013 2078.5 2144.4 2204.2 2250.1 2280.3 2293.8 2286.6 2266.8 2242.6
2218.6 2202.6 2195.1 2185.9 2168.4 2138.5 2097.3 2054.9 2015.4 1982.8
1947.3 1887.2 1787.7 1647.5 1465.3 1247.3 1051.2 862.7 682.8 544.7
426.1 326 239.5 167.8 100.3 43.6 0
2013 2096.3 2181.2 2258.6 2316.2 2358.3 2383.6 2390.9 2393.2 2396.3
2408.5 2434 2468.9 2499 2521.1 2534.2 2542.5 2558.2 2585.8 2604.7
2592.3 2516.2 2359 2125.4 1812 1459 1150 890.8 674.7 520.5
404.1 311.1 233.3 166.7 100.8 44.2 0
2013 2113.9 2217.8 2314.6 2390 2442 2474.4 2490 2502.1 2518.5
2548.1 2594.5 2654.5 2717.1 2788.5 2868.5 2970 3102.8 3277.5 3463.6
3636.4 3748.5 3723.8 3549.8 3226.1 2788.4 2341.7 1904.2 1499.3 1146.2
831.9 563.7 363.2 223.4 119.4 49.5 0
2013 2131.6 2254.4 2370.5 2463.9 2525.7 2565.3 2589.1 2611 2640.6
2687.7 2754.9 2840.1 2935.3 3055.9 3202.7 3397.4 3647.3 3969.2 4322.6
4680.4 4980.7 5088.5 4974.4 4640.2 4117.7 3533.5 2917.7 2323.9 1772
1259.7 816.3 493.2 280.2 138.1 54.8 0
2013 2148.2 2291.1 2431 2540.5 2609.8 2653 2678 2703.5 2735.1
2780.2 2843.2 2925.3 3019.6 3136.8 3305.8 3547.5 3864.1 4261.6 4734.2
5300.8 5896.1 6423.8 6797.8 6891.3 6497.7 5940.9 5278.2 4555.1 3771.2
2872.6 2010.6 1295.4 749.7 337.2 110.5 0
2013 2164.8 2327.8 2491.5 2617 2693.9 2740.6 2766.9 2795.9 2829.5
2872.7 2931.4 3010.6 3104.1 3217.6 3408.8 3697.7 4080.8 4553.9 5145.6
5921.2 6811.4 7759.2 8621.2 9142.3 8877.7 8348.2 7638.7 6786.3 5770.5
4485.6 3204.9 2097.6 1219.3 536.5 166.1 0
